Grove Gear NH8300553.23 - NH-HM830-20-H1-210-23
Part #:NH8300553.23
Catalog #:NH-HM830-20-H1-210-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | B: | 6.62 |
| P: | 2.38 in | U: | 0.875 in |
| AE1: | 0.46 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | L1: | 9.82 in |
| V: | 2.51 in | AF: | 0.25 |
| AB: | 4.76 | BD: | 9 |
| AG: | 5.16 | H: | 0.53 in |
| I: | 4.84 in | AA: | 10.25 |
| T: | 1.438 | AE2: | 0.56 |
| BF: | 0.53 | LL: | 2.38 in |
| G: | 2.32 | D: | 3.38 |
| AK: | 8.5 | L: | 6.57 in |
Technical Specifications
| Product Type: | Right Angle | Assembly: | HM-H1 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 20:1 |
| Motor Frame Size: | 210TC | Model Code: | HM830 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 3.233 | Service Factor: | 1 |
| Center Distance (in): | 3 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output RPM: | 87 |
| Thrust Rating - output shaft: | 2574 | Output Key: | 3/8 X 3.00 |
| Series Code: | NH | Output Torque Rating (in-lb): | 2015 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 60.00 LB |

