Grove Gear NH8300563.23 - NH-HMQ830-10-H1-56-23
Part #:NH8300563.23
Catalog #:NH-HMQ830-10-H1-56-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| I: | 4.84 in | AB: | 4.76 |
| AF: | 0.25 | T: | 1.438 |
| V: | 2.51 in | LQ: | 5.69 in |
| AK: | 4.5 | BD: | 6.5 |
| AG: | 5.16 | AA: | 10.25 |
| LL: | 2.38 in | BF: | 0.41 |
| P: | 2.38 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| D: | 3.38 | G: | 2.32 |
| B: | 6.62 | RQ: | 5.32 in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Assembly: | HMQ-H1 |
| Output RPM: | 175 | Series Code: | NH |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Bore Code: | 23 |
| Thrust Rating - output shaft: | 2147 | Model Code: | HMQ830 |
| Input HP @ 1750 RPM: | 5.45 | Output Key: | 3/8 X 3.00 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Ratio: | 10:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1802 in/lbs |
General Specifications
| Weight: | 59.00 LB |

