Grove Gear NH8300566.24 - NH-HMQ830-25-H1-56-24
Part #:NH8300566.24
Catalog #:NH-HMQ830-25-H1-56-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BE: | 0.38 in |
| D: | 3.38 | AB: | 4.76 |
| H: | 0.53 in | AK: | 4.5 |
| AE2: | 0.56 | AA: | 10.25 |
| LQ: | 5.69 in | BF: | 0.41 |
| BD: | 6.5 | AF: | 0.25 |
| AG: | 5.16 | B: | 6.62 |
| RQ: | 5.32 in | I: | 4.84 in |
| Center Distance (in): | 3 in | G: | 2.32 |
| LL: | 2.38 in | P: | 2.38 in |
| T: | 1.5 | AJ: | 5.88 |
Technical Specifications
| Bore Code: | 24 | Input Bore (C Face): | 0.625 |
| Ratio: | 25:1 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 2.768 | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | H1 | Motor Frame Size: | 56C |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Model Code: | HMQ830 |
| Center Distance (in): | 3 | Assembly: | HMQ-H1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Series Code: | NH | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Output Torque Rating (in-lb): | 2099 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 59.00 LB |

