Grove Gear NH8300588.19 - NH-HMQ830-15-H1-180-19
Part #:NH8300588.19
Catalog #:NH-HMQ830-15-H1-180-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.63 in | AE2: | 0.56 |
| AF: | 0.25 | G: | 2.32 |
| BD: | 9 | I: | 4.84 in |
| AK: | 8.5 | LL: | 2.38 in |
| LQ1: | 6.12 in | AJ: | 7.25 |
| AG: | 5.16 | H: | 0.53 in |
| B: | 6.62 | D: | 3.38 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| V: | 2.51 in | T: | 1.188 |
| AA: | 10.25 | BF: | 0.53 |
| BE1: | 0.5 in | P: | 2.38 in |
Technical Specifications
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 2549 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Assembly: | HMQ-H1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | HMQ830 | Output Shaft Direction: | H1 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output RPM: | 116 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 4.207 |
| Series Code: | NH | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 3 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2026 in/lbs |
General Specifications
| Weight: | 59.00 LB |

