Grove Gear NH8300588.28 - NH-HMQ830-15-H1-180-28
Part #:NH8300588.28
Catalog #:NH-HMQ830-15-H1-180-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 7.25 |
| V: | 2.51 in | D: | 3.38 |
| AK: | 8.5 | H: | 0.53 in |
| AA: | 10.25 | B: | 6.62 |
| P: | 2.38 in | BF: | 0.53 |
| BE1: | 0.5 in | T: | 1.75 |
| LQ1: | 6.12 in | LL: | 2.38 in |
| AF: | 0.25 | I: | 4.84 in |
| RQ: | 5.63 in | Center Distance (in): | 3 in |
| G: | 2.32 | BD: | 9 |
| AB: | 4.76 | AG: | 5.16 |
Technical Specifications
| Ratio: | 15:1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Output RPM: | 116 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 2549 | Series Code: | NH |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| Bore Code: | 28 | Input HP @ 1750 RPM: | 4.207 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Model Code: | HMQ830 | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 59.00 LB |

