Grove Gear NH8300593.27 - NH-HMQ830-50-H1-180-27
Part #:NH8300593.27
Catalog #:NH-HMQ830-50-H1-180-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 4.76 |
| AF: | 0.25 | AK: | 8.5 |
| B: | 6.62 | BE1: | 0.5 in |
| AE2: | 0.56 | AG: | 5.16 |
| RQ: | 5.63 in | AA: | 10.25 |
| LQ1: | 6.12 in | V: | 2.51 in |
| G: | 2.32 | T: | 1.688 |
| BF: | 0.53 | I: | 4.84 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| P: | 2.38 in | LL: | 2.38 in |
| D: | 3.38 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Series Code: | NH | Output Shaft Direction: | H1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Bore Code: | 27 |
| Output RPM: | 35 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Model Code: | HMQ830 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.535 | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2026 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 59.00 LB |

