Grove Gear NH8300599.24 - NH-HMQ830-10-H1-210-24
Part #:NH8300599.24
Catalog #:NH-HMQ830-10-H1-210-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | G: | 2.32 |
| I: | 4.84 in | BF: | 0.53 |
| AA: | 10.25 | LQ1: | 6.56 in |
| AF: | 0.25 | AJ: | 7.25 |
| B: | 6.62 | AB: | 4.76 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| V: | 2.51 in | LL: | 2.38 in |
| BE1: | 0.5 in | T: | 1.5 |
| AG: | 5.16 | RQ: | 6.06 in |
| AE2: | 0.56 | AK: | 8.5 |
| BD: | 9 | P: | 2.38 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Bore Code: | 24 | Model Code: | HMQ830 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 3 |
| Thrust Rating - output shaft: | 2147 | Series Code: | NH |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 5.45 |
| Gear Type: | Worm | Output RPM: | 175 |
| Output Diameter (in): | 1.5 in | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 59.00 LB |

