Grove Gear NH8320183.00 - NH-BMQ832-50-R-180
Part #:NH8320183.00
Catalog #:NH-BMQ832-50-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2 - 13 UNC in | LQ1: | 6.31 in |
| TAP Depth: | 1 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | O: | 4.24 in |
| K: | 3.5 in | BF: | 0.53 |
| F: | 3.5 | RQ: | 5.81 in |
| AJ: | 7.25 | D: | 4.19 |
| N: | 7.03 | J: | 7 in |
| AK: | 8.5 | BD: | 9 |
| G: | 1.75 | C: | 10.06 in |
| T: | 1.5 | I: | 5.02 in |
| B: | 8 | A: | 4.44 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Gear Type: | Worm |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Input Bore (C Face): | 1.125 |
| Series Code: | NH | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 2574 | Output Key: | 3/8 x 2.25 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | R |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.907 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output RPM: | 35 | Assembly: | BMQ-R |
| Output Shaft Direction: | Right | Motor Frame Size: | 180 |
| Output Diameter (in): | 1.500 in | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Output Torque Rating (in-lb): | 2568 in/lbs |
General Specifications
| Weight: | 64.00 LB |

