Grove Gear NH8320505.24 - NH-H832-30-H1-24
Part #:NH8320505.24
Catalog #:NH-H832-30-H1-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AA: | 12.06 |
| L: | 6.76 in | D: | 4.19 |
| AG: | 6.31 | T: | 1.5 |
| V: | 2.51 in | AE2: | 0.57 |
| AB: | 5.57 | G: | 2.87 |
| AD: | 5.83 | AF: | 0.25 |
| U: | 0.875 in | B: | 8 |
| I: | 5.02 in | H: | 0.53 in |
| LL: | 2.95 in | AE1: | 0.49 |
| Center Distance (in): | 3.25 in | M: | 2.38 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.63 in |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Model Code: | H832 | Bore Code: | 24 |
| Output RPM: | 58 | Series Code: | NH |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 3.003 | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Assembly: | H-H1 |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 30:1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2651 in/lbs |
General Specifications
| Weight: | 62.00 LB |

