Grove Gear NH8320535.20 - NH-HMQ832-20-H1-56-20
Part #:NH8320535.20
Catalog #:NH-HMQ832-20-H1-56-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | B: | 8 |
| RQ: | 5.51 in | LQ: | 5.88 in |
| G: | 2.87 | BF: | 0.41 |
| AB: | 5.57 | BD: | 6.5 |
| D: | 4.19 | LL: | 2.95 in |
| H: | 0.53 in | BE: | 0.38 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | I: | 5.02 in |
| AK: | 4.5 | AF: | 0.25 |
| AJ: | 5.88 | V: | 2.51 in |
| AA: | 12.06 | P: | 3.51 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | HMQ832 | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 0.625 |
| Assembly: | HMQ-H1 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | H1 | Series Code: | NH |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Bore Code: | 20 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 4.188 |
| Output Shaft Direction: | H1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output RPM: | 87 | Ratio: | 20:1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2574 | Output Torque Rating (in-lb): | 2633 in/lbs |
| Reducer: | Worm - Right Angle |
General Specifications
| Weight: | 65.00 LB |

