Grove Gear NH8320538.19 - NH-HMQ832-40-H1-56-19
Part #:NH8320538.19
Catalog #:NH-HMQ832-40-H1-56-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 12.06 |
| AE2: | 0.57 | G: | 2.87 |
| LL: | 2.95 in | LQ: | 5.88 in |
| AG: | 6.31 | D: | 4.19 |
| BF: | 0.41 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| BE: | 0.38 in | B: | 8 |
| T: | 1.188 | P: | 3.51 in |
| I: | 5.02 in | AF: | 0.25 |
| RQ: | 5.51 in | AK: | 4.5 |
| BD: | 6.5 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Output Key: | 1/4 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.25 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Code: | NH |
| Output RPM: | 43 | Gear Type: | Worm |
| Model Code: | HMQ832 | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 2.348 | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 65.00 LB |

