Grove Gear NH8320544.27 - NH-HMQ832-25-H1-140-27
Part #:NH8320544.27
Catalog #:NH-HMQ832-25-H1-140-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | LL: | 2.95 in |
| AK: | 4.5 | I: | 5.02 in |
| BD: | 6.5 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| BF: | 0.41 | AB: | 5.57 |
| B: | 8 | V: | 2.51 in |
| AJ: | 5.88 | H: | 0.53 in |
| T: | 1.688 | AG: | 6.31 |
| AE2: | 0.57 | RQ: | 5.51 in |
| AA: | 12.06 | BE: | 0.38 in |
| D: | 4.19 | P: | 3.51 in |
Technical Specifications
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.465 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series Code: | NH | Model Code: | HMQ832 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 70 |
| Ratio: | 25:1 | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Assembly: | HMQ-H1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2658 in/lbs | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 |
General Specifications
| Weight: | 65.00 LB |

