Grove Gear NH8320598.28 - NH-HMQ832-7.5-H1-210-28
Part #:NH8320598.28
Catalog #:NH-HMQ832-7.5-H1-210-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AF: | 0.25 | AE2: | 0.57 |
| LL: | 2.95 in | I: | 5.02 in |
| BF: | 0.53 | G: | 2.87 |
| AB: | 5.57 | AK: | 8.5 |
| RQ: | 6.25 in | B: | 8 |
| T: | 1.75 | LQ1: | 6.75 in |
| V: | 2.51 in | AJ: | 7.25 |
| D: | 4.19 | P: | 3.51 in |
| BD: | 9 | AG: | 6.31 |
Technical Specifications
| Model Code: | HMQ832 | Output Diameter (in): | 1.75 in |
| Thrust Rating - output shaft: | 1869 | Series Code: | NH |
| Output Shaft Direction: | H1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 7.844 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 1976 in/lbs |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 233 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 28 | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | HMQ-H1 |
| Ratio Range: | 7.5:1 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Bore (C Face): | 1.375 |
General Specifications
| Weight: | 65.00 LB |

