Grove Gear NH8320598.31 - NH-HMQ832-7.5-H1-210-31
Part #:NH8320598.31
Catalog #:NH-HMQ832-7.5-H1-210-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AF: | 0.25 |
| D: | 4.19 | BF: | 0.53 |
| LL: | 2.95 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| G: | 2.87 | BD: | 9 |
| T: | 1.938 | I: | 5.02 in |
| AK: | 8.5 | AA: | 12.06 |
| H: | 0.53 in | P: | 3.51 in |
| B: | 8 | AG: | 6.31 |
| V: | 2.51 in | RQ: | 6.25 in |
| LQ1: | 6.75 in | AE2: | 0.57 |
Technical Specifications
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1869 | Input Style: | C-Face Quill |
| Model Code: | HMQ832 | Series Code: | NH |
| Output Shaft Direction: | H1 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Center Distance (in): | 3.25 |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Input HP @ 1750 RPM: | 7.844 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Bore Code: | 31 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 |
General Specifications
| Weight: | 65.00 LB |

