Grove Gear NH8420237.00 - NH-BMQ842-50-R-56
Part #:NH8420237.00
Catalog #:NH-BMQ842-50-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | G: | 1.88 |
| AJ: | 5.88 | O: | 3.88 in |
| F: | 3.75 | RQ: | 6.04 in |
| H-Tap size: | 1/2 - 13 UNC in | J: | 7.5 in |
| N: | 7.5 | TAP Depth: | 1 in |
| T: | 1.75 | C: | 11.5 in |
| K: | 3.75 in | A: | 4.75 |
| BE: | 0.38 in | D: | 4.5 |
| BD: | 6.5 | LQ: | 6.77 in |
| B: | 9.75 | AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | Right | Output Diameter (in): | 1.750 in |
| Assembly: | BMQ-R | Service Factor: | 1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 3/8 x 2.25 |
| Motor Frame Size: | 56 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Assembly Code: | R | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | NH |
| Ratio: | 50:1 | Output RPM: | 35 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.389 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 50:1 |
| Center Distance (in): | 4.25 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 6170 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 124.00 LB |

