Grove Gear NH8420508.32 - NH-H842-40-H1-32
Part #:NH8420508.32
Catalog #:NH-H842-40-H1-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 2 |
| P: | 3.69 in | AD: | 7.53 |
| AE1: | 1 | LL: | 4.25 in |
| U: | 1.25 in | AF: | 0.38 |
| M: | 3.47 | L: | 9.57 in |
| AG: | 8.5 | AB: | 6.38 |
| AA: | 14 | V: | 2.75 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | G: | 3.26 |
| D: | 4.5 | B: | 9.75 |
Technical Specifications
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Code: | NH |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Input Keyway: | 1/4 X 2.50 in |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 5.262 | Output Key: | 1/2 X 4.00 |
| Input Style: | Solid Shaft | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.250 in | Center Distance (in): | 4.25 |
| Output RPM: | 43 | Ratio Range: | 40:1 |
| Model Code: | H842 | Bore Code: | 32 |
| Input RPM: | 1,750 | Assembly: | H-H1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
| Output Torque Rating (in-lb): | 6156 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 118.00 LB |

