Grove Gear NH8420589.35 - NH-HMQ842-20-H1-140-35
Part #:NH8420589.35
Catalog #:NH-HMQ842-20-H1-140-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 2.188 |
| B: | 9.75 | AA: | 14 |
| LL: | 4.25 in | V: | 2.75 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| D: | 4.5 | AK: | 4.5 |
| AE2: | 0.63 | RQ: | 6.04 in |
| I: | 6.1 in | BE: | 0.38 in |
| BD: | 6.5 | LQ: | 6.45 in |
| AB: | 6.38 | AF: | 0.38 |
| P: | 3.69 in | AJ: | 5.88 |
| H: | 0.53 in | AG: | 8.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Ratio: | 20:1 |
| Bore Code: | 35 | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Code: | NH |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 2.188 in |
| Output RPM: | 87 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb | Assembly: | HMQ-H1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 6092 in/lbs |
| Center Distance (in): | 4.25 | Model Code: | HMQ842 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 20:1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.462 |
General Specifications
| Weight: | 127.00 LB |

