Grove Gear NH8420593.31 - NH-HMQ842-50-H1-140-31
Part #:NH8420593.31
Catalog #:NH-HMQ842-50-H1-140-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.63 |
| LQ: | 6.45 in | AK: | 4.5 |
| D: | 4.5 | AF: | 0.38 |
| AG: | 8.5 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| BF: | 0.41 | I: | 6.1 in |
| RQ: | 6.04 in | P: | 3.69 in |
| AA: | 14 | BD: | 6.5 |
| B: | 9.75 | G: | 3.26 |
| T: | 1.938 | V: | 2.75 in |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Bore Code: | 31 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 4.389 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | NH |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2533 |
| Center Distance (in): | 4.25 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output RPM: | 35 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Model Code: | HMQ842 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Ratio: | 50:1 | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6170 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 127.00 LB |

