Grove Gear NH8420602.30 - NH-HMQ842-25-H1-180-30
Part #:NH8420602.30
Catalog #:NH-HMQ842-25-H1-180-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | I: | 6.1 in |
| BE1: | 0.5 in | D: | 4.5 |
| P: | 3.69 in | BF: | 0.53 |
| T: | 1.875 | AB: | 6.38 |
| AA: | 14 | RQ: | 6.68 in |
| BD: | 9 | H: | 0.53 in |
| AJ: | 7.25 | B: | 9.75 |
| G: | 3.26 | LQ1: | 7.21 in |
| AE2: | 0.63 | AK: | 8.5 |
| AF: | 0.38 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | H1 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 7.94 |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 6254 in/lbs |
| Output RPM: | 70 | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Code: | NH |
| Input RPM: | 1,750 | Bore Code: | 30 |
| Ratio: | 25:1 | Output Diameter (in): | 1.875 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Model Code: | HMQ842 |
| Ratio Range: | 25:1 | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 127.00 LB |

