Grove Gear NH8420608.32 - NH-HMQ842-100-H1-180-32
Part #:NH8420608.32
Catalog #:NH-HMQ842-100-H1-180-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 9.75 | AK: | 8.5 |
| AA: | 14 | BE1: | 0.5 in |
| AE2: | 0.63 | AF: | 0.38 |
| LQ1: | 7.21 in | BF: | 0.53 |
| AB: | 6.38 | T: | 2 |
| I: | 6.1 in | RQ: | 6.68 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | G: | 3.26 |
| P: | 3.69 in | LL: | 4.25 in |
| D: | 4.5 | AJ: | 7.25 |
| BD: | 9 | AG: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Output RPM: | 17 |
| Thrust Rating - output shaft: | 2533 | Output Torque Rating (in-lb): | 2852 in/lbs |
| Output Diameter (in): | 2 in | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | H1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Model Code: | HMQ842 |
| Input HP @ 1750 RPM: | 1.201 | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Series Code: | NH | Service Factor: | 1 |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC |
General Specifications
| Weight: | 127.00 LB |

