Grove Gear NH8420610.32 - NH-HMQ842-7.5-H1-210-32
Part #:NH8420610.32
Catalog #:NH-HMQ842-7.5-H1-210-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 8.5 |
| G: | 3.26 | T: | 2 |
| D: | 4.5 | B: | 9.75 |
| AK: | 8.5 | BF: | 0.53 |
| LQ1: | 7.21 in | RQ: | 6.68 in |
| AB: | 6.38 | AA: | 14 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| LL: | 4.25 in | H: | 0.53 in |
| AE2: | 0.63 | BD: | 9 |
| AJ: | 7.25 | I: | 6.1 in |
| V: | 2.75 in | P: | 3.69 in |
Technical Specifications
| Series Code: | NH | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1640 | Gear Type: | Worm |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 16.27 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Model Code: | HMQ842 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Bore Code: | 32 | Output Diameter (in): | 2 in |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 4148 in/lbs | Output Shaft Assembly Code: | H1 |
| Ratio: | 7.5:1 |
General Specifications
| Weight: | 127.00 LB |

