Grove Gear NH8420610.35 - NH-HMQ842-7.5-H1-210-35
Part #:NH8420610.35
Catalog #:NH-HMQ842-7.5-H1-210-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | D: | 4.5 |
| AE2: | 0.63 | B: | 9.75 |
| AF: | 0.38 | AJ: | 7.25 |
| BD: | 9 | LL: | 4.25 in |
| P: | 3.69 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AB: | 6.38 | BE1: | 0.5 in |
| V: | 2.75 in | RQ: | 6.68 in |
| AK: | 8.5 | LQ1: | 7.21 in |
| I: | 6.1 in | AG: | 8.5 |
| T: | 2.188 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1640 | Series Code: | NH |
| Model Code: | HMQ842 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Ratio Range: | 7.5:1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 16.27 | Assembly: | HMQ-H1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
General Specifications
| Weight: | 127.00 LB |

