Grove Gear NH8420614.32 - NH-HMQ842-25-H1-210-32
Part #:NH8420614.32
Catalog #:NH-HMQ842-25-H1-210-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | AG: | 8.5 |
| BD: | 9 | G: | 3.26 |
| BE1: | 0.5 in | T: | 2 |
| LL: | 4.25 in | BF: | 0.53 |
| AE2: | 0.63 | AF: | 0.38 |
| AB: | 6.38 | D: | 4.5 |
| AA: | 14 | AK: | 8.5 |
| AJ: | 7.25 | B: | 9.75 |
| V: | 2.75 in | I: | 6.1 in |
| H: | 0.53 in | RQ: | 6.68 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | HMQ842 | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb | Input HP @ 1750 RPM: | 7.94 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Product Type: | Right Angle | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Thrust Rating - output shaft: | 2533 | Output Torque Rating (in-lb): | 6254 in/lbs |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Series Code: | NH |
| Ratio Range: | 25:1 | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 127.00 LB |

