Grove Gear NH8420621.24 - NH-HMQ842-5-H1-250-24
Part #:NH8420621.24
Catalog #:NH-HMQ842-5-H1-250-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 7.25 |
| I: | 6.1 in | AG: | 8.5 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | RQ: | 7.24 in |
| H: | 0.53 in | BD: | 9 |
| T: | 1.5 | AE2: | 0.63 |
| P: | 3.69 in | D: | 4.5 |
| AA: | 14 | AK: | 8.5 |
| V: | 2.75 in | BF: | 0.53 |
| B: | 9.75 | G: | 3.26 |
| LQ1: | 7.77 in | BE1: | 0.5 in |
Technical Specifications
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Reducer: | Worm - Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 3209 in/lbs | Input Bore (C Face): | 1.625 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Bore Code: | 24 | Thrust Rating - output shaft: | 1445 |
| Model Code: | HMQ842 | Ratio: | 5:1 |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 4.25 |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output RPM: | 350 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Series Code: | NH |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 18.08 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Service Factor: | 1 |
General Specifications
| UPC: | 690310133743 | Weight: | 127.00 LB |

