Grove Gear NH8520507.55 - NH-H852-30-H1-55
Part #:NH8520507.55
Catalog #:NH-H852-30-H1-55
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AA: | 15.19 |
| B: | 11 | AB: | 6.76 |
| U: | 1.25 in | AE1: | 1.62 |
| P: | 4.62 in | H: | 0.53 in |
| AF: | 0.38 | M: | 3.38 |
| G: | 3.63 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AD: | 8.81 |
| V: | 4.26 in | LL: | 5.25 in |
| AG: | 10.5 | AE2: | 0.97 |
| L: | 10.88 in | T: | 3.4375 |
Technical Specifications
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Model Code: | H852 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Bore Code: | 55 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 30:1 | Output Diameter (in): | 3.4375 in |
| Assembly: | H-H1 | Input RPM: | 1,750 |
| Output Key: | 7/8 X 4.00 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 10.538 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Series Code: | NH | Output RPM: | 58 |
| Thrust Rating - output shaft: | 3412 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9627 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 197.00 LB |

