Grove Gear NH8520510.36 - NH-H852-60-H1-36
Part #:NH8520510.36
Catalog #:NH-H852-60-H1-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AD: | 8.81 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| B: | 11 | AA: | 15.19 |
| AF: | 0.38 | AE2: | 0.97 |
| M: | 3.38 | AE1: | 1.62 |
| G: | 3.63 | LL: | 5.25 in |
| H: | 0.53 in | V: | 4.26 in |
| P: | 4.62 in | AB: | 6.76 |
| L: | 10.88 in | D: | 4.88 |
| I: | 7.5 in | T: | 2.25 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Output RPM: | 29 |
| Output Shaft Direction: | H1 | Center Distance (in): | 5.25 |
| Series Code: | NH | Input Style: | Solid Shaft |
| Model Code: | H852 | Output Diameter (in): | 2.25 in |
| No. of Gear Reductions: | Single | Bore Code: | 36 |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.816 | Shaft Seal Material: | Viton |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Assembly: | H-H1 | Product Type: | Right Angle |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Key: | 1/2 X 4.00 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9212 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
General Specifications
| Weight: | 197.00 LB |

