Grove Gear NH8520511.32 - NH-H852-80-H1-32
Part #:NH8520511.32
Catalog #:NH-H852-80-H1-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AB: | 6.76 |
| I: | 7.5 in | AE2: | 0.97 |
| D: | 4.88 | M: | 3.38 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AF: | 0.38 | G: | 3.63 |
| U: | 1.25 in | H: | 0.53 in |
| V: | 4.26 in | B: | 11 |
| AG: | 10.5 | P: | 4.62 in |
| AD: | 8.81 | LL: | 5.25 in |
| T: | 2 | AE1: | 1.62 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | H1 |
| Ratio: | 80:1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Assembly: | H-H1 | Output Shaft Assembly Code: | H1 |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Service Factor: | 1 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 2.906 | Gear Type: | Worm |
| Model Code: | H852 | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 4.00 |
| Series Code: | NH | Output RPM: | 21 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 5478 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
General Specifications
| Weight: | 197.00 LB |

