Grove Gear NH8520521.35 - NH-HM852-50-H1-56-35
Part #:NH8520521.35
Catalog #:NH-HM852-50-H1-56-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | L: | 10.88 in |
| AA: | 15.19 | I: | 7.5 in |
| AB: | 6.76 | B: | 11 |
| BD: | 6.5 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | V: | 4.26 in |
| LL: | 5.25 in | AJ: | 5.88 |
| G: | 3.63 | H: | 0.53 in |
| LM: | 13.21 | U: | 1.25 in |
| T: | 2.188 | AG: | 10.5 |
| D: | 4.88 | AF: | 0.38 |
| AE1: | 1.62 | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Output RPM: | 35 | Assembly: | HM-H1 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Input Diameter (in): | 1.25 in | Model Code: | HM852 |
| Input Keyway: | 1/4 X 3.00 in | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.777 | Ratio Range: | 50:1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 3412 |
| Series Code: | NH | Service Factor: | 1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9362 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 216.00 LB |

