How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.66 in | B: | 4 |
| AJ: | 5.88 | I: | 2.12 in |
| G: | 1 | Center Distance (in): | 1.33 in |
| BD: | 6.5 | LQ: | 3.94 in |
| AK: | 4.5 | D: | 1.72 |
| F: | 2 | BE: | 0.38 in |
| BF: | 0.41 | T: | 0.625 |
| AG: | 5.31 | J: | 3.25 in |
Technical Specifications
| Model Code: | 133Q | Input HP @ 1750 RPM: | 1.28 |
| Ratio Range: | 5:1 | Product Type: | Worm Speed Reducer |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Nitrile |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Bore Code: | 10 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | Raider | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Thrust Rating - output shaft: | 811 | Center Distance (in): | 1.33 |
| Input Bore (C Face): | 0.625 | Output Torque Rating (in-lb): | 210 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb |

