How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.31 | G: | 1 |
| B: | 4 | F: | 2 |
| LQ: | 3.94 in | I: | 2.12 in |
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 1.33 in | J: | 3.25 in |
| D: | 1.72 | T: | 0.625 |
| BD: | 6.5 | AJ: | 5.88 |
| BE: | 0.38 in | C: | 4.66 in |
Technical Specifications
| Bore Code: | 10 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Shaft Seal Material: | Nitrile |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | Raider |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Motor Frame Size: | 56C | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 1.33 | Product Type: | Worm Speed Reducer |
| Thrust Rating - output shaft: | 1001 | No. of Gear Reductions: | Single |
| Model Code: | 133Q | Output Key: | 3/16 X 1.50 |
| Input HP @ 1750 RPM: | 0.77 | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Torque Rating (in-lb): | 246 in/lbs |

