How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.33 in | AK: | 4.5 |
| T: | 0.625 | C: | 4.66 in |
| F: | 2 | LQ: | 3.94 in |
| AG: | 5.31 | D: | 1.72 |
| G: | 1 | BD: | 6.5 |
| I: | 2.12 in | AJ: | 5.88 |
| J: | 3.25 in | BE: | 0.38 in |
| B: | 4 | BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 10 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1156 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Center Distance (in): | 1.33 |
| Shaft Seal Material: | Nitrile | Housing Material: | Cast Iron |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Input Style: | C-Face Quill | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Model Code: | 133Q | Output RPM: | 116.6 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 0.56 | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Torque Rating (in-lb): | 259 in/lbs |

