How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.54 in | BF: | 0.41 |
| AG: | 6.44 | B: | 5.13 |
| I: | 2.75 in | J: | 4.19 in |
| BE: | 0.38 in | D: | 1.91 |
| LQ: | 4.52 in | AJ: | 5.88 |
| G: | 1.38 | C: | 5.38 in |
| BD: | 6.5 | AK: | 4.5 |
| T: | 1 | F: | 2.75 |
Technical Specifications
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Product Type: | Worm Speed Reducer | Model Code: | 154Q |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Shaft Seal Material: | Nitrile | Service Factor: | 1 |
| Center Distance (in): | 1.54 | Thrust Rating - output shaft: | 1241 |
| Motor Frame Size: | 56C | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.64 |
| Series Code: | Raider | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Torque Rating (in-lb): | 373 in/lbs |

