How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.75 in | BD: | 6.5 |
| BF: | 0.41 | G: | 1.38 |
| AK: | 4.5 | AG: | 6.44 |
| AJ: | 5.88 | B: | 5.13 |
| Center Distance (in): | 1.54 in | D: | 1.91 |
| T: | 1 | F: | 2.75 |
| C: | 5.38 in | LQ: | 4.52 in |
| J: | 4.19 in | BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Nitrile | Series Code: | Raider |
| Model Code: | 154Q | Center Distance (in): | 1.54 |
| Thrust Rating - output shaft: | 1399 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.38 | Output RPM: | 43.7 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Worm Speed Reducer | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Torque Rating (in-lb): | 371 in/lbs |

