How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.52 in | J: | 4.19 in |
| C: | 5.38 in | G: | 1.38 |
| AK: | 4.5 | BE: | 0.38 in |
| D: | 1.91 | AJ: | 5.88 |
| AG: | 6.44 | T: | 1 |
| BD: | 6.5 | BF: | 0.41 |
| B: | 5.13 | F: | 2.75 |
| I: | 2.75 in | Center Distance (in): | 1.54 in |
Technical Specifications
| Thrust Rating - output shaft: | 1399 | Input Bore (C Face): | 0.625 |
| Product Type: | Worm Speed Reducer | Output RPM: | 35 |
| Model Code: | 154Q | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| Shaft Seal Material: | Nitrile | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 1.54 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.31 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Bore Code: | 16 |
| Input Keyway (C Face): | 3/16 X 3/32 | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Torque Rating (in-lb): | 355 in/lbs |

