How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.75 in | G: | 1.38 |
| BF: | 0.41 | T: | 1 |
| F: | 2.75 | AK: | 4.5 |
| BE: | 0.38 in | BD: | 6.5 |
| D: | 2.06 | LQ: | 4.38 in |
| Center Distance (in): | 1.75 in | B: | 4.81 |
| J: | 4.19 in | AJ: | 5.88 |
| AG: | 5.7 | C: | 5.75 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 868 |
| Input HP @ 1750 RPM: | 2.45 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Output RPM: | 350 | Service Factor: | 1 |
| Shaft Seal Material: | Nitrile | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Gear Type: | Worm | Series Code: | Raider |
| Center Distance (in): | 1.75 | Input Bore (C Face): | 0.875 |
| Model Code: | 175Q | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 405 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 663 lb |

