How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 2.06 |
| T: | 1 | F: | 2.75 |
| I: | 2.75 in | B: | 4.81 |
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 5.7 | BD: | 6.5 |
| J: | 4.19 in | G: | 1.38 |
| C: | 5.75 in | Center Distance (in): | 1.75 in |
| LQ: | 4.38 in | BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Nitrile | Bore Code: | 16 |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 350 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Worm Speed Reducer | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.45 | Model Code: | 175Q |
| Thrust Rating - output shaft: | 868 | Output Torque Rating (in-lb): | 405 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 663 lb |

