How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | B: | 4.81 |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| I: | 2.75 in | AG: | 5.7 |
| D: | 2.06 | G: | 1.38 |
| C: | 5.75 in | BE: | 0.38 in |
| AJ: | 5.88 | LQ: | 4.38 in |
| J: | 4.19 in | AK: | 4.5 |
| BD: | 6.5 | T: | 1 |
Technical Specifications
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1098 |
| Center Distance (in): | 1.75 | Product Type: | Worm Speed Reducer |
| Model Code: | 175Q | Output Shaft: | Hollow Bore |
| Series Code: | Raider | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 0.625 | Output RPM: | 175 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| Ratio: | 10:1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.52 | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Output Torque Rating (in-lb): | 493 in/lbs |

