How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| D: | 2.06 | BE: | 0.38 in |
| G: | 1.38 | B: | 4.81 |
| AJ: | 5.88 | J: | 4.19 in |
| BF: | 0.41 | I: | 2.75 in |
| LQ: | 4.38 in | T: | 1 |
| F: | 2.75 | AK: | 4.5 |
| AG: | 5.7 | BD: | 6.5 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Type: | Worm Speed Reducer |
| Thrust Rating - output shaft: | 1253 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Nitrile | Housing Material: | Cast Iron |
| Model Code: | 175Q | Ratio: | 15:1 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 1.14 |
| Center Distance (in): | 1.75 | Series Code: | Raider |
| Output RPM: | 116.6 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Output Torque Rating (in-lb): | 531 in/lbs |

