How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | G: | 1.38 |
| J: | 4.19 in | F: | 2.75 |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 2.75 in | D: | 2.06 |
| C: | 5.75 in | Center Distance (in): | 1.75 in |
| B: | 4.81 | AJ: | 5.88 |
| LQ: | 4.38 in | BD: | 6.5 |
| BF: | 0.41 | AG: | 5.7 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Nitrile |
| Product Type: | Worm Speed Reducer | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.35 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 29.1 | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Thrust Rating - output shaft: | 1399 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | Raider | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Model Code: | 175Q |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Output Torque Rating (in-lb): | 490 in/lbs |

