How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | C: | 6.94 in |
| B: | 6.13 | Center Distance (in): | 2.37 in |
| BE: | 0.38 in | I: | 3.56 in |
| AJ: | 5.88 | AG: | 6.31 |
| T: | 1.4375 | J: | 5 in |
| BD: | 6.5 | AK: | 4.5 |
| LQ: | 5.06 in | G: | 1.44 |
| BF: | 0.41 | D: | 2.5 |
Technical Specifications
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.11 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 1379 | Service Factor: | 1 |
| Model Code: | 237Q | Output RPM: | 350 |
| Ratio: | 5:1 | Series Code: | Raider |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.37 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Nitrile | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Torque Rating (in-lb): | 861 in/lbs |

