How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | AK: | 4.5 |
| BE: | 0.38 in | C: | 6.94 in |
| T: | 1.4375 | LQ: | 5.06 in |
| J: | 5 in | AG: | 6.31 |
| BF: | 0.41 | B: | 6.13 |
| D: | 2.5 | I: | 3.56 in |
| AJ: | 5.88 | Center Distance (in): | 2.37 in |
| BD: | 6.5 | F: | 2.88 |
Technical Specifications
| Output RPM: | 175 | Model Code: | 237Q |
| Ratio Range: | 10:1 | Thrust Rating - output shaft: | 1714 |
| Output Key: | 3/8 X 3.00 | Product Type: | Worm Speed Reducer |
| Bore Code: | 23 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.37 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Nitrile | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.34 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1095 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb |

