How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | C: | 6.94 in |
| D: | 2.5 | BF: | 0.41 |
| BD: | 6.5 | AG: | 6.31 |
| Center Distance (in): | 2.37 in | F: | 2.88 |
| AK: | 4.5 | J: | 5 in |
| I: | 3.56 in | G: | 1.44 |
| T: | 1.4375 | AJ: | 5.88 |
| LQ: | 5.06 in | B: | 6.13 |
Technical Specifications
| Ratio: | 15:1 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 140TC |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output RPM: | 116.6 | Output Key: | 3/8 X 3.00 |
| Model Code: | 237Q | Service Factor: | 1 |
| Center Distance (in): | 2.37 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 2.52 | Bore Code: | 23 |
| Thrust Rating - output shaft: | 1954 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Worm Speed Reducer |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1191 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb |

