How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 3.56 in |
| G: | 1.44 | D: | 2.5 |
| BE: | 0.38 in | Center Distance (in): | 2.37 in |
| BD: | 6.5 | F: | 2.88 |
| AG: | 6.31 | T: | 1.4375 |
| C: | 6.94 in | AJ: | 5.88 |
| J: | 5 in | LQ: | 5.06 in |
| BF: | 0.41 | B: | 6.13 |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Nitrile | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1954 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 2.37 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Model Code: | 237Q |
| Series Code: | Raider | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Ratio: | 15:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 116.6 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.52 |
| Motor Frame Size: | 56C | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Torque Rating (in-lb): | 1191 in/lbs |

