How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | B: | 6.13 |
| Center Distance (in): | 2.37 in | AK: | 4.5 |
| J: | 5 in | LQ: | 5.06 in |
| C: | 6.94 in | T: | 1.4375 |
| BF: | 0.41 | D: | 2.5 |
| F: | 2.88 | AJ: | 5.88 |
| BE: | 0.38 in | BD: | 6.5 |
| AG: | 6.31 | I: | 3.56 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Shaft Seal Material: | Nitrile | Input HP @ 1750 RPM: | 1.99 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Motor Frame Size: | 140TC |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Thrust Rating - output shaft: | 2179 | Model Code: | 237Q |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 87.5 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series Code: | Raider |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.37 | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Torque Rating (in-lb): | 1217 in/lbs |

