How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| J: | 5 in | BD: | 6.5 |
| AJ: | 5.88 | Center Distance (in): | 2.37 in |
| BE: | 0.38 in | B: | 6.13 |
| I: | 3.56 in | AG: | 6.31 |
| LQ: | 5.06 in | D: | 2.5 |
| C: | 6.94 in | T: | 1.4375 |
| G: | 1.44 | F: | 2.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio: | 30:1 |
| Center Distance (in): | 2.37 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.45 | Input Bore (C Face): | 0.875 |
| Output RPM: | 58.3 | Bore Code: | 23 |
| Thrust Rating - output shaft: | 2305 | Product Type: | Worm Speed Reducer |
| Output Key: | 3/8 X 3.00 | Series Code: | Raider |
| Model Code: | 237Q | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Nitrile | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Torque Rating (in-lb): | 1233 in/lbs |

