How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.37 in | AJ: | 5.88 |
| AG: | 6.31 | C: | 6.94 in |
| BD: | 6.5 | LQ: | 5.06 in |
| AK: | 4.5 | I: | 3.56 in |
| BF: | 0.41 | T: | 1.4375 |
| J: | 5 in | F: | 2.88 |
| D: | 2.5 | G: | 1.44 |
| B: | 6.13 | BE: | 0.38 in |
Technical Specifications
| Series Code: | Raider | Input HP @ 1750 RPM: | 1.45 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.37 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 237Q |
| Motor Frame Size: | 56C | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Shaft Seal Material: | Nitrile | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 2305 |
| Bore Code: | 23 | Output Torque Rating (in-lb): | 1233 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb |

