How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | BF: | 0.41 |
| J: | 6.38 in | LQ: | 5.69 in |
| BE: | 0.38 in | C: | 8 in |
| BD: | 6.5 | Center Distance (in): | 2.62 in |
| F: | 3.38 | AG: | 6.88 |
| AK: | 4.5 | T: | 1.9375 |
| AJ: | 5.88 | D: | 2.94 |
| I: | 3.69 in | B: | 7.12 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 262Q |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 4.07 |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Output RPM: | 175 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.62 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Ratio: | 10:1 |
| Shaft Seal Material: | Nitrile | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1976 | Output Torque Rating (in-lb): | 1337 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |

