How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.9375 | Center Distance (in): | 2.62 in |
| AG: | 6.88 | AJ: | 5.88 |
| I: | 3.69 in | AK: | 4.5 |
| BF: | 0.41 | F: | 3.38 |
| BE: | 0.38 in | C: | 8 in |
| D: | 2.94 | B: | 7.12 |
| G: | 1.69 | LQ: | 5.69 in |
| J: | 6.38 in | BD: | 6.5 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.875 | Output RPM: | 87.5 |
| Model Code: | 262Q | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Nitrile | Bore Code: | 31 |
| Thrust Rating - output shaft: | 2536 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 2.4 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Center Distance (in): | 2.62 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Torque Rating (in-lb): | 1490 in/lbs |

