How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.88 | T: | 1.9375 |
| LQ: | 5.69 in | BD: | 6.5 |
| G: | 1.69 | F: | 3.38 |
| AJ: | 5.88 | J: | 6.38 in |
| BE: | 0.38 in | B: | 7.12 |
| Center Distance (in): | 2.62 in | BF: | 0.41 |
| AK: | 4.5 | C: | 8 in |
| I: | 3.69 in | D: | 2.94 |
Technical Specifications
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 1976 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Nitrile |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 175 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 4.07 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Bore Code: | 31 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.62 | Input RPM: | 1,750 |
| Model Code: | 262Q | Output Torque Rating (in-lb): | 1337 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |

