How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.38 | BD: | 6.5 |
| G: | 2 | C: | 8.88 in |
| LQ: | 5.67 in | AJ: | 5.88 |
| T: | 2.1875 | Center Distance (in): | 3 in |
| J: | 7 in | D: | 3.25 |
| B: | 8.5 | BE: | 0.38 in |
| AK: | 4.5 | BF: | 0.41 |
| F: | 4 | I: | 4.5 in |
Technical Specifications
| Bore Code: | 35 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Shaft Seal Material: | Nitrile |
| Model Code: | 300Q | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 3410 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 3.6 |
| Service Factor: | 1 | Series Code: | Raider |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Output Torque Rating (in-lb): | 2251 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb |

